??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
1002-S, 1002-S-Black-FB - 1002-S Profile
Bill of material
1002-S-145
PN
Part Number
1002-S-145
SERIES
Series
10
FINISH
Finish
LS
Length Selection
L
Length
Inch
MATERIAL
Material
Aluminum
GRADE
6105-T5
DROPLOCK
INERTIA
IX=0.051"^4 - IY=0.051"^4
AREA
.448 in²
YIELD
35,00 psi
ELASTICITY
10,2000,000 lb/in²
LENGTH
Length
145" , 242"
WEIGHT
.0447 lb/in