??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
10029 - Bulkhead connector, tube mto tube
Bill of material
100290400-618
CNSORDERNO
Order number
100290400-618
A
Tube O/D
mm
B
Thread
M10x1.0
C
Length
30.0 mm
O
Thread Length
12 mm
KV
Nut diameter
14 mm