??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
1003-S, 1003-S-Black-FB - 1003-S Profile
Bill of material
1003-S-145
PN
Part Number
1003-S-145
SERIES
Series
10
FINISH
Finish
LS
Length Selection
L
Length
Inch
MATERIAL
Material
Aluminum
GRADE
6105-T5
DROPLOCK
INERTIA
IX = 0.051^4 - IX 0.046^4
AREA
0461 in.²
YIELD
35,000psi
ELASTICITY
10,200,000
LENGTH
Length
145" , 242"
WEIGHT
0.0447lb/in