??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1003040 - Inductive Sensor
Bill of material
1003040
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1003040
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Rated switching distance 1 mm, Flush, Cable length 2 m, Smooth barrel, Ø 4 mm, Stainless steel, 1.4427, DC 2-wire, nom. 8.2 VDC, Output acc. to DIN EN 60947-5-6 (NAMUR), Cable connection, ATEX category II 2 G, Ex Zone 1, ATEX category II 1 D, Ex Zone 20, SIL 2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 at HFT0, SIL 3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
EAN
4047101144079
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI1-EH04-Y1
THR
CAD parameter 6 (copy of SM construction)
Glattrohr
LG
Thread length
30 mm
DGL
Design
4 mm
ANS
CAD parameter 8
Kabel
LED
Number of LED holes
0
EKT
Type of end cap
8
DK
External Diameter of the Cable
3 mm
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink