??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1003223 - EMT (50X18,8)R GY
Bill of material
PHOENIX CONTACT 1003223
MANUID
Product number of the Manufacturer
1003223
DESCSHORT
Short Description
Insert label
DESCLONG
Long Description
Insert label, For marking Siemens ET 200SP HA controllers, Roll, gray, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: insert, lettering field size: 50 x 18.8 mm, Number of individual labels: 500
MANUTYPEDESC
Manufacturer Type Description
EMT (50X18,8)R GY
PREVIEW
Preview
INTNO
International product number
4055626471136
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
BAA018
length
18.800 mm
BAF016
width
50 mm
BAA020
height
18.8 mm
AAF040
net weight
0.022 kg
BAB577
depth
0.17 mm
AAZ231
Width label space
50 mm
AAZ232
Height label space
18.800 mm
AAZ229
Assembly type
suspend
BAD656
Without halogens
Yes
AAO663
GTIN
4055626471136
AAW338
Manufacturer product designation
Insert label
AAU734
Manufacturer product description
Insert label, For marking Siemens ET 200SP HA controllers, Roll, gray, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: insert, lettering field size: 50 x 18.8 mm, Number of individual labels: 500
AAO057
Product type
EMT (50X18,8)R GY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink