??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1003433 - ES/LP-BW-GB
Bill of material
PHOENIX CONTACT 1003433
MANUID
Product number of the Manufacturer
1003433
DESCSHORT
Short Description
Insert strip
DESCLONG
Long Description
Insert strip, Sheet, white, unlabeled, can be labeled with: Office printing systems, CMS-P1-PLOTTER, perforated, mounting type: insert, lettering field size: 29 x 8 mm, Number of individual labels: 150
MANUTYPEDESC
Manufacturer Type Description
ES/LP-BW-GB
PREVIEW
Preview
INTNO
International product number
4017918011840
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
5
BAA018
length
8.300 mm
BAF016
width
29.5 mm
BAA020
height
8.3 mm
BAB577
depth
0.200 mm
AAF040
net weight
0.010 kg
AAZ231
Width label space
29.500 mm
AAZ232
Height label space
8.300 mm
AAH043
type of delivery
bow
AAZ230
Number of units per delivery form
150
AAZ229
Assembly type
insert
BAD656
Without halogens
Yes
BAB664
material
Cardboard
AAO663
GTIN
4017918011840
AAW338
Manufacturer product designation
Insert strip
AAU734
Manufacturer product description
Insert strip, Sheet, white, unlabeled, can be labeled with: Office printing systems, CMS-P1-PLOTTER, perforated, mounting type: insert, lettering field size: 29 x 8 mm, Number of individual labels: 150
AAO057
Product type
ES/LP-BW-GB
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
48025700
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink