??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1003442 - WST 4 YE UNPRINTED
Bill of material
PHOENIX CONTACT 1003442
MANUID
Product number of the Manufacturer
1003442
DESCSHORT
Short Description
Cover
DESCLONG
Long Description
Cover, Strip, yellow, unlabeled, mounting type: plug in, for terminal block width: 4.5 mm, lettering field size: 4.5 x 5.55 mm, Number of individual labels: 5
MANUTYPEDESC
Manufacturer Type Description
WST 4 YE UNPRINTED
PREVIEW
Preview
INTNO
International product number
4055626470856
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
BAF016
width
6.200 mm
BAA020
height
1 mm
BAC140
Combustibility class
V2
BAA018
length
4.500 mm
AAZ234
Marking process
Plotter
AAH043
type of delivery
Strips
AAZ230
Number of units per delivery form
5
AAZ229
Assembly type
plug-in
BAD656
Without halogens
No
BAB664
material
PA
AAO663
GTIN
4055626470856
AAW338
Manufacturer product designation
Cover
AAU734
Manufacturer product description
Cover, Strip, yellow, unlabeled, mounting type: plug in, for terminal block width: 4.5 mm, lettering field size: 4.5 x 5.55 mm, Number of individual labels: 5
AAO057
Product type
WST 4 YE UNPRINTED
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink