??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1004212 - WS 4- 8
Bill of material
PHOENIX CONTACT 1004212
MANUID
Product number of the Manufacturer
1004212
DESCSHORT
Short Description
Warning label
DESCLONG
Long Description
Warning label, Plate, yellow/black, labeled: Lightning flash and warning in English, mounting type: plug in, for terminal block width: 8 mm, diameter: 0 mm
MANUTYPEDESC
Manufacturer Type Description
WS 4- 8
PREVIEW
Preview
INTNO
International product number
4017918011949
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAF016
width
32 mm
BAA020
height
22 mm
AAZ233
Printing
Lightning flash and warning in English
AAH043
type of delivery
Plate
AAZ229
Assembly type
plug-in
BAD656
Without halogens
No
BAB664
material
PVC
AAO663
GTIN
4017918011949
AAW338
Manufacturer product designation
Warning label
AAU734
Manufacturer product description
Warning plate, with 2 plastic screws, across 4 terminal blocks, pitch 8 mm
AAO057
Product type
WS 4- 8
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink