??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
10043 - Stem elbow connector
Bill of material
100430600-618
CNSORDERNO
Order number
100430600-618
A
Tube O/D
mm
A1
Stem O/D
6 mm
C
Length
19.0 mm
E
Length
27.5 mm