??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1004351 - ES/KLM-A
Bill of material
PHOENIX CONTACT 1004351
MANUID
Product number of the Manufacturer
1004351
DESCSHORT
Short Description
Insert strip
DESCLONG
Long Description
Insert strip, Sheet, white, unlabeled, can be labeled with: Office printing systems, CMS-P1-PLOTTER, mounting type: insert, for terminal block width: 7 mm, lettering field size: 44 x 7 mm
MANUTYPEDESC
Manufacturer Type Description
ES/KLM-A
PREVIEW
Preview
INTNO
International product number
4017918012045
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
5
BAA018
length
44 mm
BAF016
width
44 mm
BAA020
height
7 mm
AAF040
net weight
0.002 kg
BAB577
depth
0.2 mm
AAZ231
Width label space
44 mm
AAZ232
Height label space
7 mm
AAZ229
Assembly type
suspend
BAD656
Without halogens
No
AAO663
GTIN
4017918012045
AAW338
Manufacturer product designation
Insert strip
AAU734
Manufacturer product description
Insert strip, Sheet, white, unlabeled, can be labeled with: Office printing systems, CMS-P1-PLOTTER, mounting type: insert, for terminal block width: 7 mm, lettering field size: 44 x 7 mm
AAO057
Product type
ES/KLM-A
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink