??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1004377 - LM
Bill of material
PHOENIX CONTACT 1004377
MANUID
Product number of the Manufacturer
1004377
DESCSHORT
Short Description
Cable marker carrier
DESCLONG
Long Description
Cable marker carrier, white, unlabeled, mounting type: Assembly with cable ties, cable diameter range: 1 ... 12 mm, lettering field size: 24 x 4 mm
MANUTYPEDESC
Manufacturer Type Description
LM
PREVIEW
Preview
INTNO
International product number
4017918012069
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
18
BAF016
width
4 mm
BAC140
Combustibility class
V2
BAA018
length
24 mm
AAF040
net weight
0.001 kg
AAZ229
Assembly type
Assembly with cable ties
BAD656
Without halogens
Yes
BAB664
material
PA
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAO663
GTIN
4017918012069
AAW338
Manufacturer product designation
Cable marker carrier
AAU734
Manufacturer product description
Cable marker carrier, white, unlabeled, mounting type: Assembly with cable ties, cable diameter range: 1 ... 12 mm, lettering field size: 24 x 4 mm
AAO057
Product type
LM
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink