??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1004526 - ET-ERDE BOGEN
Bill of material
PHOENIX CONTACT 1004526
MANUID
Product number of the Manufacturer
1004526
DESCSHORT
Short Description
Label with ground icon
DESCLONG
Long Description
Label with ground icon, Sheet, white/black, labeled: Symbols, mounting type: adhesive, lettering field size: d: 9 mm
MANUTYPEDESC
Manufacturer Type Description
ET-ERDE BOGEN
PREVIEW
Preview
INTNO
International product number
4017918012151
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
12
BAF016
width
9 mm
BAF742
Type of motif imprint
Symbols
AAO663
GTIN
4017918012151
AAW338
Manufacturer product designation
Label with ground icon
AAU734
Manufacturer product description
Label with ground icon, Sheet, white/black, labeled: Symbols, mounting type: adhesive, lettering field size: d: 9 mm
AAO057
Product type
ET-ERDE BOGEN
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
48211010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink