??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1005088 - ES/KMK 3-GB
Bill of material
PHOENIX CONTACT 1005088
MANUID
Product number of the Manufacturer
1005088
DESCSHORT
Short Description
Insert strip
DESCLONG
Long Description
Insert strip, Sheet, white, unlabeled, can be labeled with: Office printing systems, CMS-P1-PLOTTER, mounting type: insert, lettering field size: 17.2 x 39.75 mm, Number of individual labels: 52
MANUTYPEDESC
Manufacturer Type Description
ES/KMK 3-GB
PREVIEW
Preview
INTNO
International product number
4017918012397
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
17.200 mm
BAF016
width
39.55 mm
BAA020
height
17.2 mm
BAB577
depth
0.170 mm
AAF040
net weight
0.010 kg
AAZ231
Width label space
39.550 mm
AAZ232
Height label space
17.200 mm
AAH043
type of delivery
bow
AAZ230
Number of units per delivery form
52
AAZ229
Assembly type
insert
BAD656
Without halogens
Yes
BAB664
material
Polyester foil
AAO663
GTIN
4017918012397
AAW338
Manufacturer product designation
Insert strip
AAU734
Manufacturer product description
Insert strip, Sheet, white, unlabeled, can be labeled with: Office printing systems, CMS-P1-PLOTTER, mounting type: insert, lettering field size: 17.2 x 39.75 mm, Number of individual labels: 52
AAO057
Product type
ES/KMK 3-GB
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
48025890
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink