??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1005094 - ME 67,5 UTG/FE KMGY
Bill of material
PHOENIX CONTACT 1005094
MANUID
Product number of the Manufacturer
1005094
DESCSHORT
Short Description
Mounting base housing
DESCLONG
Long Description
DIN rail housing, Lower housing part with metal foot catch, with 3 FE contacts, tall design, without vents, width: 67.8 mm, height: 99 mm, depth: 107.3 mm, color: light grey (7035), cross connection: without bus connector, number of positions cross connector: not relevant
MANUTYPEDESC
Manufacturer Type Description
ME 67,5 UTG/FE KMGY
PREVIEW
Preview
INTNO
International product number
4055626474960
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
BAG975
degree of protection
IP20
BAF016
width
67.800 mm
BAA020
height
99 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
light grey
AAF040
net weight
0.080 kg
BAB577
depth
107.300 mm
BAB664
material
Polyamide
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4055626474960
AAW338
Manufacturer product designation
Mounting base housing
AAU734
Manufacturer product description
DIN rail housing, Lower housing part with metal foot catch, with 3 FE contacts, tall design, without vents, width: 67.8 mm, height: 99 mm, depth: 107.3 mm, color: light grey (7035), cross connection: without bus connector, number of positions cross connector: not relevant
AAU731
Manufacturer product family
ME...UTG/FE
AAO057
Product type
ME 67,5 UTG/FE KMGY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink