??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
10060 - Tee connector, tube x 3
Bill of material
100600400-618
CNSORDERNO
Order number
100600400-618
A
Tube O/D
mm
C
Length
34.0 mm
E
Length
17.0 mm
KV
Hex size
7 mm