??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1006943 - BC 107,6 OT U11 BK VPE80
Bill of material
PHOENIX CONTACT 1006943
MANUID
Product number of the Manufacturer
1006943
DESCSHORT
Short Description
Upper part of housing
DESCLONG
Long Description
DIN rail housing for use in distribution boards in accordance with DIN 43880, Upper housing part (U11) with vents, Installation depth connection technology: 11.1 mm, width: 107.6 mm, height: 89.7 mm, depth: 54.85 mm, color: black (9005)
MANUTYPEDESC
Manufacturer Type Description
BC 107,6 OT U11 BK VPE80
PREVIEW
Preview
INTNO
International product number
4055626481005
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAG975
degree of protection
IP20
BAF016
width
107.600 mm
BAA020
height
89.700 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
Black
AAF040
net weight
0.023 kg
BAB577
depth
54.850 mm
BAB664
material
Polycarbonate
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
Yes
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4055626481005
AAW338
Manufacturer product designation
Upper part of housing
AAU734
Manufacturer product description
DIN rail housing for use in distribution boards in accordance with DIN 43880, Upper housing part (U11) with vents, Installation depth connection technology: 11.1 mm, width: 107.6 mm, height: 89.7 mm, depth: 54.85 mm, color: black (9005)
AAU731
Manufacturer product family
BC OT U11
AAO057
Product type
BC 107,6 OT U11 BK VPE80
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
480
QUANTITYINT
Quantity Scale
80
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink