??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
10071 - Inductive Sensor
Bill of material
10071
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
10071
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Rated switching distance 5 mm, Non-flush, Cable length 2 m, Smooth barrel, Ø 11 mm, Plastic, PA12‐GF30, DC 2-wire, nom. 8.2 VDC, Output acc. to DIN EN 60947-5-6 (NAMUR), Cable connection, ATEX category II 2 G, Ex Zone 1, ATEX category II 1 D, Ex Zone 20, SIL 2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 at HFT0, SIL 3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
EAN
4047101061208
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI5-K11-Y1
DF
Diameter of front cap
11 mm
THR
CAD parameter 6 (copy of SM construction)
Glattrohr
LG
Thread length
30 mm
DGL
Design
11 mm
ANS
CAD parameter 8
Kabel
LED
Number of LED holes
0
EKT
Type of end cap
1
DK
External Diameter of the Cable
5.200 mm
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink