??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
100751-1
Bill of material
100751-1
PN
Part Number
100751-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
100751-1
TEINTERNALDESCRIPTION
TE Internal Description
Z-PACKN M-HSG 3P.
ALIAS
Alias #
2-42938-5115
CONNECTORSYSTEM
Connector System
Board-to-Board
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFPOSITIONS
Number of Positions
3
NUMBEROFROWS
Number of Rows
1
NUMBEROFCOLUMNS
Number of Columns
3
MATINGRETENTION
Mating Retention
With
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGCOLOR
Housing Color
Gray
HOUSINGMATERIAL
Housing Material
Glass Filled Polyester
CENTERLINEPITCH
Centerline
7.5 mm [ .295 in ] Pitch
CONNECTORHEIGHT
Connector Height
13.45 mm [ .529 in ]
ROWTOROWSPACING
Row-to-Row Spacing
7.5 mm [ .295 in ]
CONNECTORLENGTH
Connector Length
24.95 mm [ .981 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Tube