??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Turck
Description
1007601 - Inductive Sensor, Slot-type
Bill of material
1007601
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1007601
DESCSHORT
Short Description
Inductive Sensor, Slot-type
DESCLONG
Long Description
Inductive Sensor, Slot-type, Cable length 2 m, Slot sensor, height 30 mm, Plastic, PBT‐GF30‐V0, DC 2-wire, nom. 8.2 VDC, Output acc. to DIN EN 60947-5-6 (NAMUR), Cable connection, ATEX category II 2 G, Ex Zone 1, ATEX category II 1 D, Ex Zone 20, SIL 2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 at HFT0, SIL 3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
EAN
4047101061390
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SI15-K30-Y1X
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink