??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
10082 - Parallel Y-Connector
Bill of material
100820600-618
CNSORDERNO
Order number
100820600-618
A
Tube O/D
mm
A1
Tube O/D
mm
C
Length
38.5 mm
L
Length
14.0 mm
N
Length
27 mm