??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
KAUFEL
Description
101 121 K - INDULUX ET 400L A
Nomenclature
KAUFEL - 101 121 K - INDULUX ET 400L A
CODE
Code
101 121 K
DES
Description
INDULUX ET 400L A
TECH
Technologie
Autotestable
FA
Flux assigné
400 lm
IPIK
IP/IK
68/10
LODDEST
LOD Destination
LODLEVEL
LOD Level