??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1010031 - 4K-DST 5 FARBLOS
Bill of material
PHOENIX CONTACT 1010031
MANUID
Product number of the Manufacturer
1010031
DESCSHORT
Short Description
Marker carriers
DESCLONG
Long Description
Marker carriers, can be marked using an insert strip, transparent, unlabeled, mounting type: snapped, lettering field size: 9.2 x 4.7 mm
MANUTYPEDESC
Manufacturer Type Description
4K-DST 5 FARBLOS
PREVIEW
Preview
INTNO
International product number
4017918013219
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
12
BAA018
length
10.500 mm
BAF016
width
5.03 mm
BAA020
height
10.5 mm
BAB577
depth
6.800 mm
AAF040
net weight
0.000 kg
AAZ229
Assembly type
snapped
BAD656
Without halogens
No
BAB664
material
SAN
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAO663
GTIN
4017918013219
AAW338
Manufacturer product designation
Marker carriers
AAU734
Manufacturer product description
Marker carriers, can be marked using an insert strip, transparent, unlabeled, mounting type: snapped, lettering field size: 9.2 x 4.7 mm
AAO057
Product type
4K-DST 5 FARBLOS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink