??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
1011122 - Inductive Sensor
Bill of material
1011122
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1011122
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Rated switching distance 20 mm, Non-flush, Rectangular, height 40 mm, Variable orientation of active face in 9 directions, Plastic, PBT-GF30-VO, High-luminance corner LEDs, Optimum view of operating voltage and switching state from any position, DC 2-wire, nom. 8.2 VDC, Output acc. to DIN EN 60947-5-6 (NAMUR), Terminal chamber, ATEX category I M1, mining
EAN
4047101062014
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI20-CP40-Y2X
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink