??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
1011125 - Inductive Sensor, With Increased Temperature Range
Bill of material
1011125
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1011125
DESCSHORT
Short Description
Inductive Sensor, With Increased Temperature Range
DESCLONG
Long Description
Inductive Sensor, With Increased Temperature Range, Rated switching distance 35 mm, Non-flush, Rectangular, height 40 mm, Variable orientation of active face in 9 directions, Plastic, PBT-GF30-VO, High-luminance corner LEDs, Optimum view of operating voltage and switching state from any position, Temperatures up to +100 °C, DC 2-wire, nom. 8.2 VDC, Output acc. to DIN EN 60947-5-6 (NAMUR), Terminal chamber, ATEX category II 2 G. Ex Zone 1, ATEX category II 1 D, Ex Zone 20 for temperatures up to +70°C, SIL 2 acc. to IEC 61508
EAN
4047101199642
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI35-CP40-Y1X/S100
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink