??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
10115 - Straight stem adaptor, BSP taper
Bill of material
101150628-618
CNSORDERNO
Order number
101150628-618
A
Stem O/D
mm
B
Thread
R1/4
C
Length
35.0 mm
G
Thread Length
11.0 mm
KV
Nut diameter
14 mm