??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1013135 - PATO 3/15
Lista materiale
PHOENIX CONTACT 1013135
MANUID
Product number of the Manufacturer
1013135
DESCSHORT
Short Description
Conductor marker carrier
DESCLONG
Long Description
Conductor marker carrier, transparent, unlabeled, mounting type: clip on, cable diameter range: 4.4 ... 6.7 mm, lettering field size: 4 x 15 mm
MANUTYPEDESC
Manufacturer Type Description
PATO 3/15
PREVIEW
Preview
INTNO
International product number
4017918013554
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
9 mm
BAC140
Combustibility class
V0
BAA018
length
15 mm
AAF040
net weight
0.000 kg
AAZ229
Assembly type
clip on
BAD656
Without halogens
No
BAB664
material
PVC
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAO663
GTIN
4017918013554
AAW338
Manufacturer product designation
Conductor marker carrier
AAU734
Manufacturer product description
Conductor marker carrier, transparent, unlabeled, mounting type: clip on, cable diameter range: 4.4 ... 6.7 mm, lettering field size: 4 x 15 mm
AAO057
Product type
PATO 3/15
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
500
QUANTITYINT
Quantity Scale
500
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink