??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1013261 - PAB-KTL
Bill of material
PHOENIX CONTACT 1013261
MANUID
Product number of the Manufacturer
1013261
DESCSHORT
Short Description
Cable marker carrier
DESCLONG
Long Description
Cable marker carrier, transparent, unlabeled, horizontal, mounting type: Assembly with cable ties, cable diameter: > 10 mm, lettering field size: 30 x 4 mm
MANUTYPEDESC
Manufacturer Type Description
PAB-KTL
PREVIEW
Preview
INTNO
International product number
4017918013677
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAF016
width
30 mm
BAC140
Combustibility class
V0
BAA018
length
4 mm
AAF040
net weight
0.001 kg
AAZ229
Assembly type
Assembly with cable ties
BAD656
Without halogens
No
BAB664
material
PVC
AAO663
GTIN
4017918013677
AAW338
Manufacturer product designation
Cable marker carrier
AAU734
Manufacturer product description
Cable marker carrier, transparent, unlabeled, horizontal, mounting type: Assembly with cable ties, cable diameter: > 10 mm, lettering field size: 30 x 4 mm
AAO057
Product type
PAB-KTL
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
200
QUANTITYINT
Quantity Scale
200
CTN
Customs tariff number
39269097
COO
Country of origin
IT
DEEPLINK
Deeplink
Deeplink