??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1013575 - LBHZ 2/WH:UNBEDRUCKT
Bill of material
PHOENIX CONTACT 1013575
MANUID
Product number of the Manufacturer
1013575
DESCSHORT
Short Description
Conductor marking collar
DESCLONG
Long Description
Conductor marking collar, Strip, white, unlabeled, can be labeled with: CMS-P1-PLOTTER, mounting type: slide-on, cable diameter range: 1.5 ... 3.2 mm, lettering field size: 4.5 x 10 mm, Number of individual labels: 10
MANUTYPEDESC
Manufacturer Type Description
LBHZ 2/WH:UNBEDRUCKT
PREVIEW
Preview
INTNO
International product number
4017918013851
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
12
BAC140
Combustibility class
V2
BAA351
color
White
BAA018
length
10.500 mm
BAG640
Assembly type
plug in module
BAF016
width
4.7 mm
BAA020
height
10.5 mm
BAB577
depth
5.700 mm
AAF040
net weight
0.001 kg
AAZ231
Width label space
10.500 mm
AAZ232
Height label space
4.300 mm
AAZ234
Marking process
Plotter
AAH043
type of delivery
Strips
AAZ230
Number of units per delivery form
10
BAD656
Without halogens
Yes
BAB664
material
Plastic
BAC732
Min. cable diameter
1.500 mm
AAG172
max. cable diameter
3.200 mm
BAC624
Max. diameter of conductors
3.200 mm
BAC708
Min. diameter of conductors
1.500 mm
AAO663
GTIN
4017918013851
AAW338
Manufacturer product designation
Conductor marking collar
AAU734
Manufacturer product description
Conductor marking collar, Strip, white, unlabeled, can be labeled with: CMS-P1-PLOTTER, mounting type: slide-on, cable diameter range: 1.5 ... 3.2 mm, lettering field size: 4.5 x 10 mm, Number of individual labels: 10
AAO057
Product type
LBHZ 2/WH:UNBEDRUCKT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink