??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1013737 - P-SS-ZB 100
Bill of material
PHOENIX CONTACT 1013737
MANUID
Product number of the Manufacturer
1013737
DESCSHORT
Short Description
Zack marker strip carrier
DESCLONG
Long Description
Zack marker strip carrier, gray, unlabeled, mounting type: adhesive, lettering field size: 10.5 x 1000 mm
MANUTYPEDESC
Manufacturer Type Description
P-SS-ZB 100
PREVIEW
Preview
INTNO
International product number
4017918013929
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAF016
width
10.900 mm
BAC140
Combustibility class
V0
BAA018
length
1000 mm
AAF040
net weight
0.035 kg
AAZ229
Assembly type
adhesive
BAD656
Without halogens
No
BAB664
material
PVC
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAO663
GTIN
4017918013929
AAW338
Manufacturer product designation
Zack marker strip carrier
AAU734
Manufacturer product description
Profile, self-adhesive, for accommodating SS-ZB labels, UC-EMP, US-EMP, length: 1 m
AAO057
Product type
P-SS-ZB 100
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
IT
DEEPLINK
Deeplink
Deeplink