??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1013779 - PABA WH/23
Bill of material
PHOENIX CONTACT 1013779
MANUID
Product number of the Manufacturer
1013779
DESCSHORT
Short Description
Insert label
DESCLONG
Long Description
Insert label, Strip, white, unlabeled, can be labeled with: CMS-P1-PLOTTER, mounting type: slide-on, cable diameter range: 1.5 ... 35 mm, lettering field size: 23 x 4 mm, Number of individual labels: 20
MANUTYPEDESC
Manufacturer Type Description
PABA WH/23
PREVIEW
Preview
INTNO
International product number
4017918013967
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
23 mm
BAA351
color
White
BAG640
Assembly type
plug in module
AAF040
net weight
0.006 kg
AAH043
type of delivery
Strips
AAZ230
Number of units per delivery form
20
BAD656
Without halogens
No
BAB664
material
ABS
AAG340
label space present
Yes
AAO663
GTIN
4017918013967
AAW338
Manufacturer product designation
Insert label
AAU734
Manufacturer product description
Insert label, Strip, white, unlabeled, can be labeled with: CMS-P1-PLOTTER, mounting type: slide-on, cable diameter range: 1.5 ... 35 mm, lettering field size: 23 x 4 mm, Number of individual labels: 20
AAO057
Product type
PABA WH/23
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink