??
Catalog navigation
Download modelli CAD
Nessun processo di generazione è associato a questa parte
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1014045 - PATG HF 1/12
Lista materiale
PHOENIX CONTACT 1014045
MANUID
Product number of the Manufacturer
1014045
DESCSHORT
Short Description
Conductor marker carrier
DESCLONG
Long Description
Conductor marker carrier, transparent/black, unlabeled, mounting type: slide-on, cable diameter range: 1.3 ... 2.8 mm, lettering field size: 12 x 4 mm
MANUTYPEDESC
Manufacturer Type Description
PATG HF 1/12
PREVIEW
Preview
INTNO
International product number
4046356779326
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
12
BAF016
width
5.700 mm
BAA018
length
12 mm
AAF040
net weight
0.000 kg
AAZ229
Assembly type
suspend
BAD656
Without halogens
Yes
BAB664
material
TPU
AAO663
GTIN
4046356779326
AAW338
Manufacturer product designation
Conductor marker carrier
AAU734
Manufacturer product description
Conductor marker carrier, transparent/black, unlabeled, mounting type: slide-on, cable diameter range: 1.3 ... 2.8 mm, lettering field size: 12 x 4 mm
AAO057
Product type
PATG HF 1/12
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1000
QUANTITYINT
Quantity Scale
1000
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink