??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014046 - PATG HF 1/15
Bill of material
PHOENIX CONTACT 1014046
MANUID
Product number of the Manufacturer
1014046
DESCSHORT
Short Description
Conductor marker carrier
DESCLONG
Long Description
Conductor marker carrier, transparent/black, unlabeled, mounting type: slide-on, cable diameter range: 1.3 ... 2.8 mm, lettering field size: 15 x 4 mm
MANUTYPEDESC
Manufacturer Type Description
PATG HF 1/15
PREVIEW
Preview
INTNO
International product number
4046356779333
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
5.700 mm
BAA018
length
15 mm
AAF040
net weight
0.000 kg
AAZ229
Assembly type
suspend
BAD656
Without halogens
Yes
BAB664
material
TPU
AAO663
GTIN
4046356779333
AAW338
Manufacturer product designation
Conductor marker carrier
AAU734
Manufacturer product description
Conductor marker carrier, transparent/black, unlabeled, mounting type: slide-on, cable diameter range: 1.3 ... 2.8 mm, lettering field size: 15 x 4 mm
AAO057
Product type
PATG HF 1/15
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1000
QUANTITYINT
Quantity Scale
1000
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink