??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014121 - UCT-EMP (25X6) CUS
Bill of material
PHOENIX CONTACT 1014121
MANUID
Product number of the Manufacturer
1014121
DESCSHORT
Short Description
Snap-in markers
DESCLONG
Long Description
Snap-in markers, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: snapped into marker carrier, lettering field size: 25 mm x 6 mm, Number of individual labels: 15
MANUTYPEDESC
Manufacturer Type Description
UCT-EMP (25X6) CUS
PREVIEW
Preview
INTNO
International product number
4046356783026
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA018
length
6 mm
BAF016
width
24.9 mm
BAA020
height
6 mm
AAF040
net weight
0.007 kg
BAB577
depth
0.95 mm
AAZ231
Width label space
24.010 mm
AAZ232
Height label space
5.570 mm
AAZ229
Assembly type
snap
BAD656
Without halogens
Yes
AAO663
GTIN
4046356783026
AAW338
Manufacturer product designation
Snap-in markers
AAU734
Manufacturer product description
Snap-in markers, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: snapped into marker carrier, lettering field size: 25 mm x 6 mm, Number of individual labels: 15
AAO057
Product type
UCT-EMP (25X6) CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink