??
Catalog navigation
Baixar modelos em CAD
Não existe ação para gerar arquivo associada a esta peça
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014127 - US-PML-W100 (100X100)
Bill of material
PHOENIX CONTACT 1014127
MANUID
Product number of the Manufacturer
1014127
DESCSHORT
Short Description
Warning label
DESCLONG
Long Description
Warning label, Card, yellow/black, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, diameter: 0 mm, lettering field size: 100 x 100 mm, Number of individual labels: 1
MANUTYPEDESC
Manufacturer Type Description
US-PML-W100 (100X100)
PREVIEW
Preview
INTNO
International product number
4046356786409
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
AAO663
GTIN
4046356786409
AAW338
Manufacturer product designation
Warning label
AAU734
Manufacturer product description
Warning label, Card, yellow/black, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, diameter: 0 mm, lettering field size: 100 x 100 mm, Number of individual labels: 1
AAO057
Product type
US-PML-W100 (100X100)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink