??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014128 - US-PML-W100 (25X25) CUS
Bill of material
PHOENIX CONTACT 1014128
MANUID
Product number of the Manufacturer
1014128
DESCSHORT
Short Description
Warning label
DESCLONG
Long Description
Warning label, can be ordered: by card, yellow/black, labeled according to customer specifications: Blank, mounting type: adhesive, diameter: 0 mm, lettering field size: 25 x 25 mm, Number of individual labels: 24
MANUTYPEDESC
Manufacturer Type Description
US-PML-W100 (25X25) CUS
PREVIEW
Preview
INTNO
International product number
4046356786690
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
AAO663
GTIN
4046356786690
AAW338
Manufacturer product designation
Warning label
AAU734
Manufacturer product description
Warning label, can be ordered: by card, yellow/black, labeled according to customer specifications: Blank, mounting type: adhesive, diameter: 0 mm, lettering field size: 25 x 25 mm, Number of individual labels: 24
AAO057
Product type
US-PML-W100 (25X25) CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink