??
Catalog navigation
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014129 - US-PML-W100 (50X50) CUS
Bill of material
PHOENIX CONTACT 1014129
MANUID
Product number of the Manufacturer
1014129
DESCSHORT
Short Description
Warning label
DESCLONG
Long Description
Warning label, can be ordered: by card, yellow/black, labeled according to customer specifications: Blank, mounting type: adhesive, diameter: 0 mm, lettering field size: 50 x 50 mm, Number of individual labels: 6
MANUTYPEDESC
Manufacturer Type Description
US-PML-W100 (50X50) CUS
PREVIEW
Preview
INTNO
International product number
4046356786706
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
AAO663
GTIN
4046356786706
AAW338
Manufacturer product designation
Warning label
AAU734
Manufacturer product description
Warning label, can be ordered: by card, yellow/black, labeled according to customer specifications: Blank, mounting type: adhesive, diameter: 0 mm, lettering field size: 50 x 50 mm, Number of individual labels: 6
AAO057
Product type
US-PML-W100 (50X50) CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink