??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014182 - PML-M100 (D50)R CUS
Bill of material
PHOENIX CONTACT 1014182
MANUID
Product number of the Manufacturer
1014182
DESCSHORT
Short Description
Mandatory sign
DESCLONG
Long Description
Mandatory sign, can be ordered: by line, blue/white, labeled according to customer specifications: Blank, mounting type: adhesive, diameter: 50 mm, lettering field size: d: 50 mm
MANUTYPEDESC
Manufacturer Type Description
PML-M100 (D50)R CUS
PREVIEW
Preview
INTNO
International product number
4046356784221
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
AAO663
GTIN
4046356784221
AAW338
Manufacturer product designation
Mandatory sign
AAU734
Manufacturer product description
Mandatory sign, can be ordered: by line, blue/white, labeled according to customer specifications: Blank, mounting type: adhesive, diameter: 50 mm, lettering field size: d: 50 mm
AAO057
Product type
PML-M100 (D50)R CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink