??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014206 - PML-P108 (D100)
Bill of material
PHOENIX CONTACT 1014206
MANUID
Product number of the Manufacturer
1014206
DESCSHORT
Short Description
Prohibition sign
DESCLONG
Long Description
Prohibition sign, Sheet, red/white, labeled: Do not extinguish with water, mounting type: adhesive, diameter: 100 mm, lettering field size: d: 100 mm, Number of individual labels: 3
MANUTYPEDESC
Manufacturer Type Description
PML-P108 (D100)
PREVIEW
Preview
INTNO
International product number
4046356785013
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
AAC895
diameter
100 mm
BAF016
width
0 mm
BAA020
height
0 mm
BAA351
color
red/white
BAF742
Type of motif imprint
Do not extinguish with water
AAO663
GTIN
4046356785013
AAW338
Manufacturer product designation
Prohibition sign
AAU734
Manufacturer product description
Prohibition sign, Sheet, red/white, labeled: Do not extinguish with water, mounting type: adhesive, diameter: 100 mm, lettering field size: d: 100 mm, Number of individual labels: 3
AAO057
Product type
PML-P108 (D100)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink