??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014208 - PML-P109 (D50)
Bill of material
PHOENIX CONTACT 1014208
MANUID
Product number of the Manufacturer
1014208
DESCSHORT
Short Description
Prohibition sign
DESCLONG
Long Description
Prohibition sign, Sheet, red/white, labeled: No cell phones, mounting type: adhesive, diameter: 50 mm, lettering field size: d: 50 mm, Number of individual labels: 3
MANUTYPEDESC
Manufacturer Type Description
PML-P109 (D50)
PREVIEW
Preview
INTNO
International product number
4046356785037
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
AAC895
diameter
50 mm
BAF016
width
50 mm
BAA020
height
50 mm
BAA351
color
red/white
BAF742
Type of motif imprint
No cell phones
AAO663
GTIN
4046356785037
AAW338
Manufacturer product designation
Prohibition sign
AAU734
Manufacturer product description
Prohibition sign, Sheet, red/white, labeled: No cell phones, mounting type: adhesive, diameter: 50 mm, lettering field size: d: 50 mm, Number of individual labels: 3
AAO057
Product type
PML-P109 (D50)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink