??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014225 - PML-P100 (D50)R
Bill of material
PHOENIX CONTACT 1014225
MANUID
Product number of the Manufacturer
1014225
DESCSHORT
Short Description
Prohibition sign
DESCLONG
Long Description
Prohibition sign, Roll, red/white, pre-printed, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, diameter: 50 mm, lettering field size: d: 50 mm, Number of individual labels: 500
MANUTYPEDESC
Manufacturer Type Description
PML-P100 (D50)R
PREVIEW
Preview
INTNO
International product number
4046356784771
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
AAC895
diameter
50 mm
BAF016
width
0 mm
BAA020
height
0 mm
BAA351
color
red/white
AAO663
GTIN
4046356784771
AAW338
Manufacturer product designation
Prohibition sign
AAU734
Manufacturer product description
Prohibition sign, Roll, red/white, pre-printed, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, diameter: 50 mm, lettering field size: d: 50 mm, Number of individual labels: 500
AAO057
Product type
PML-P100 (D50)R
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink