??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014251 - PML-T102 (26X280)R CUS
Bill of material
PHOENIX CONTACT 1014251
MANUID
Product number of the Manufacturer
1014251
DESCSHORT
Short Description
Pipeline markers
DESCLONG
Long Description
Pipeline markers, can be ordered: by line, red, labeled according to customer specifications: Steam, mounting type: adhesive, diameter: 0 mm, lettering field size: 26 x 280 mm
MANUTYPEDESC
Manufacturer Type Description
PML-T102 (26X280)R CUS
PREVIEW
Preview
INTNO
International product number
4046356784474
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
AAC895
diameter
0 mm
BAF016
width
280 mm
BAA020
height
26 mm
BAA351
color
red
BAF742
Type of motif imprint
Steam
AAO663
GTIN
4046356784474
AAW338
Manufacturer product designation
Pipeline markers
AAU734
Manufacturer product description
Pipeline markers, can be ordered: by line, red, labeled according to customer specifications: Steam, mounting type: adhesive, diameter: 0 mm, lettering field size: 26 x 280 mm
AAO057
Product type
PML-T102 (26X280)R CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink