??
Catalog navigation
下載CAD模型
沒有和該零件有關的生成操作
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014257 - PML-T105 (26X280)R CUS
Bill of material
PHOENIX CONTACT 1014257
MANUID
Product number of the Manufacturer
1014257
DESCSHORT
Short Description
Pipeline markers
DESCLONG
Long Description
Pipeline markers, can be ordered: by line, yellow/black, labeled according to customer specifications: Non-flammable liquids, mounting type: adhesive, diameter: 0 mm, lettering field size: 26 x 280 mm
MANUTYPEDESC
Manufacturer Type Description
PML-T105 (26X280)R CUS
PREVIEW
Preview
INTNO
International product number
4046356784535
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
AAC895
diameter
0 mm
BAF016
width
280 mm
BAA020
height
26 mm
BAA351
color
yellow/black
BAF742
Type of motif imprint
Non-flammable liquids
AAO663
GTIN
4046356784535
AAW338
Manufacturer product designation
Pipeline markers
AAU734
Manufacturer product description
Pipeline markers, can be ordered: by line, yellow/black, labeled according to customer specifications: Non-flammable liquids, mounting type: adhesive, diameter: 0 mm, lettering field size: 26 x 280 mm
AAO057
Product type
PML-T105 (26X280)R CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink