??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014274 - PML-GHS103 (25X25)
Bill of material
PHOENIX CONTACT 1014274
MANUID
Product number of the Manufacturer
1014274
DESCSHORT
Short Description
Hazardous substances label
DESCLONG
Long Description
Hazardous substances label, Sheet, red/white, labeled: Oxidizing, mounting type: adhesive, diameter: 0 mm, lettering field size: 25 x 25 mm, Number of individual labels: 4
MANUTYPEDESC
Manufacturer Type Description
PML-GHS103 (25X25)
PREVIEW
Preview
INTNO
International product number
4046356786911
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
AAC895
diameter
0 mm
BAF016
width
25 mm
BAA020
height
25 mm
BAA351
color
red/white
BAF742
Type of motif imprint
Oxidizing
AAO663
GTIN
4046356786911
AAW338
Manufacturer product designation
Hazardous substances label
AAU734
Manufacturer product description
Hazardous substances label, Sheet, red/white, labeled: Oxidizing, mounting type: adhesive, diameter: 0 mm, lettering field size: 25 x 25 mm, Number of individual labels: 4
AAO057
Product type
PML-GHS103 (25X25)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink