??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014289 - PML-GHS100 (13X13)R
Bill of material
PHOENIX CONTACT 1014289
MANUID
Product number of the Manufacturer
1014289
DESCSHORT
Short Description
Hazardous substances label
DESCLONG
Long Description
Hazardous substances label, Roll, white/red, pre-printed, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, diameter: 0 mm, lettering field size: 13 x 13 mm, Number of individual labels: 500
MANUTYPEDESC
Manufacturer Type Description
PML-GHS100 (13X13)R
PREVIEW
Preview
INTNO
International product number
4046356787048
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
AAC895
diameter
0 mm
BAF016
width
13 mm
BAA020
height
13 mm
AAO663
GTIN
4046356787048
AAW338
Manufacturer product designation
Hazardous substances label
AAU734
Manufacturer product description
Hazardous substances label, Roll, white/red, pre-printed, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, diameter: 0 mm, lettering field size: 13 x 13 mm, Number of individual labels: 500
AAO057
Product type
PML-GHS100 (13X13)R
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink