??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014320 - PMM (EX20)R YE CUS
Bill of material
PHOENIX CONTACT 1014320
MANUID
Product number of the Manufacturer
1014320
DESCSHORT
Short Description
Magnetic label
DESCLONG
Long Description
Magnetic label, can be ordered: by line, yellow, labeled according to customer specifications, mounting type: magnetic adhesion, lettering field size: 15000 x 20 mm, Number of individual labels: 1
MANUTYPEDESC
Manufacturer Type Description
PMM (EX20)R YE CUS
PREVIEW
Preview
INTNO
International product number
4046356786249
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAF016
width
15000 mm
BAA020
height
20 mm
BAA018
length
15000 mm
AAZ233
Printing
labeled according to customer specifications
AAZ230
Number of units per delivery form
1
AAZ229
Assembly type
magnetic adhesion
BAD656
Without halogens
No
BAB664
material
Magnetic tape
BAG626
Transparent
No
BAF281
Use for product
System marking
BAC093
Type of labeling
with lettering
BAD594
self-adhesive
No
AAO663
GTIN
4046356786249
AAW338
Manufacturer product designation
Magnetic label
AAU734
Manufacturer product description
Magnetic label, can be ordered: by line, yellow, labeled according to customer specifications, mounting type: magnetic adhesion, lettering field size: 15000 x 20 mm, Number of individual labels: 1
AAO057
Product type
PMM (EX20)R YE CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink