??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1016754 - BC 71,6 OT 2101 KMGY
Bill of material
PHOENIX CONTACT 1016754
MANUID
Product number of the Manufacturer
1016754
DESCSHORT
Short Description
Upper part of housing
DESCLONG
Long Description
DIN rail housing for use in distribution boards in accordance with DIN 43880, modular upper housing part, width: 71.6 mm, height: 89.7 mm, depth: 54.85 mm, color: light grey (7035)
MANUTYPEDESC
Manufacturer Type Description
BC 71,6 OT 2101 KMGY
PREVIEW
Preview
INTNO
International product number
4055626820903
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
14
BAG975
degree of protection
IP20
BAF016
width
71.600 mm
BAA020
height
89.700 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
light grey
AAF040
net weight
0.035 kg
BAB577
depth
54.850 mm
BAB664
material
Polycarbonate
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
Yes
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4055626820903
AAW338
Manufacturer product designation
Upper part of housing
AAU734
Manufacturer product description
DIN rail housing for use in distribution boards in accordance with DIN 43880, modular upper housing part, width: 71.6 mm, height: 89.7 mm, depth: 54.85 mm, color: light grey (7035)
AAU731
Manufacturer product family
BC 71,6
AAO057
Product type
BC 71,6 OT 2101 KMGY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink