??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
10168 - Swivel tee adaptor, BSP taper
Bill of material
101680418-618
CNSORDERNO
Order number
101680418-618
A
Tube O/D
mm
B
Thread
C
Length
38.5 mm
C1
Length
20.5 mm
E
Length E
17.0 mm
G
Thread Length
7.5 mm
KV
Hex size
7 mm
KV1
Wrench size KV1
10 mm