??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
101683 - L-VPP 180R-FI
Bill of material
101683
L_VPP_180R_FI
L-VPP 180R-FI
MANUID
Article number of the manufacturer
101683
DESCSHORT
Short description
L-VPP 180R-FI
EAN
4047526101688
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
5
RADDURCHM
Wheel Ø
180 mm
RADBREITE
Wheel width
50 mm
LAGER
roller bearing
TRAGF4KMH
Load capacity at 4 km/h
170 kg
HEIGHT
Total height
215 mm
PLATTE
Plate size
140 x 110 mm
WEIGHT
Unit weight (kg)
2.974 kg
MATERIALLAUFB
Tread material
Rubber
MATERIALRADK
Wheel centre material
high-quality polypropylene
PRODUKTTYP
Product type
swivel castor with brake
FARBELAUFB
Colour tread
black
FARBERADK
Colour wheel centre
black
TEMPMAX
Temperature resistance max (°C)
60 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
80 Shore A
SPURLOS
non-marking
no
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no