??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1017499 - TDPT 2,5/ 10-SC-5,08
Bill of material
PHOENIX CONTACT 1017499
MANUID
Product number of the Manufacturer
1017499
DESCSHORT
Short Description
PCB terminal block
DESCLONG
Long Description
PCB terminal block, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm², number of potentials: 10, number of rows: 1, number of positions per row: 10, product range: TDPT 2,5/..-SC, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard
MANUTYPEDESC
Manufacturer Type Description
TDPT 2,5/ 10-SC-5,08
PREVIEW
Preview
INTNO
International product number
4055626501345
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
54
BAF016
width
51.600 mm
BAA020
height
22.500 mm
BAC740
Min. line cross section, rigid
0.200 mm^2
AAF726
rated current
24 A
AAP798
Application standards
IEC 60947-7-4
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
AAF040
net weight
0.021 kg
BAB577
depth
18 mm
BAC676
Max. line cross section, flexible
4 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.200 mm^2
BAC677
Max. line cross section, rigid
4 mm^2
BAC739
Min. line cross section, flexible
0.200 mm^2
AAB789
max. connectable conductor cross-section multiple wire
1.500 mm^2
AAC194
Type of packaging
Cardboard
AAZ315
Rated voltage (II/2)
630 V
AAZ316
Rated voltage (III/2)
400 V
AAZ317
Rated voltage (III/3)
320 V
AAZ321
Rated surge voltage (II/2)
4 kV
AAZ322
Rated surge voltage (III/2)
4 kV
AAZ323
Rated surge voltage (III/3)
4 kV
AAZ327
Grid dimensions 1
5.080 mm
AAT080
Pole number
10
AAP662
Number of rows
1
AAZ332
Pin length
3.500 mm
AAH185
assembly height
19 mm
AAB230
Type of connection conductor
Screw connection
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
2
AAZ354
Recommended drill hole diameter pin
1.400 mm
AAZ356
Pin dimensions (mm)
0,9 x 0,9
BAA097
color of housing
green
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
105 °C
AAC207
Material of the contact
Cu alloy
AAZ364
Coating PCB contact area
Tin (Sn)
AAZ542
max. connectable conductor size (AWG/KCMIL)
12
AAZ541
min. connectable conductor size (AWG/KCMIL)
24
AAZ342
Conductor connection direction
0 °
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
0.200 mm^2
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
2.500 mm^2
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
0.200 mm^2
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
2.500 mm^2
AAZ365
Coating conductor contact area
Tin (Sn)
AAB370
Type of printed-circuit fastening
Add-on housing
AAO663
GTIN
4055626501345
AAW338
Manufacturer product designation
PCB terminal block
AAU734
Manufacturer product description
PCB terminal block, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm², number of potentials: 10, number of rows: 1, number of positions per row: 10, product range: TDPT 2,5/..-SC, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard
AAU731
Manufacturer product family
TDPT 2,5/..-SC
AAO057
Product type
TDPT 2,5/ 10-SC-5,08
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink