??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1017888 - PSD-S 50 OE LED CL
Bill of material
PHOENIX CONTACT 1017888
MANUID
Product number of the Manufacturer
1017888
DESCSHORT
Short Description
Optical element
DESCLONG
Long Description
Permanent light element, 16 V DC ... 26 V DC, clear, LED
MANUTYPEDESC
Manufacturer Type Description
PSD-S 50 OE LED CL
PREVIEW
Preview
INTNO
International product number
4055626501093
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
Transparent
BAA097
color of housing
clear
BAB376
Outer diameter
50 mm
BAD915
Voltage type
DC
BAD925
Design of radiation source
LED
BAC426
Function
Permanent light
AAB973
min. operating voltage with DC
24 V
AAB840
max. operating voltage with DC
24 V
AAO663
GTIN
4055626501093
AAW338
Manufacturer product designation
Optical element
AAU734
Manufacturer product description
Permanent light element, 16 V DC ... 26 V DC, clear, LED
AAO057
Product type
PSD-S 50 OE LED CL
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85318070
COO
Country of origin
AT
DEEPLINK
Deeplink
Deeplink